Product TW860-960-Q21L85-M-B128
UHF Tag
Ident. no.: 100050407- EEPROM, memory 86 bytes
- TID serial number: 12 bytes
- For direct mounting on metal

General data
| EAN | 4047101673654 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 1100 g |
Technical Data
| Technology | UHF RFID |
| Memory type | EEPROM |
| Design | Hard tag |
| Construction size | 21 x 85 mm |
| Mounting | On metal |
| Freely usable memory | 86 Byte |
| EPC memory | 12 byte |
| Active area material | Plastic, grey |
| Temperature during read/write access | -35…+85 °C |
| Temperature outside detection range | -35…+85 °C |
| Protection class | IP68 |

