Product TW860-960-L74-28-TEMP-B56-10PCS
UHF Tag
Ident. no.: 100050536- EEPROM, memory size 56 bytes
- UHF RFID tag with contactless temperature measurement
- Measuring range between -40 °C…+125 °C
- Measuring accuracy < 2 °C
- EPC memory size up to 24 bytes
- USER memory size up to 12 bytes
- TID memory: 12 bytes

General data
| EAN | 4047101675603 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026802000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Technology | UHF RFID |
| Region (UHF) | Global (860…960 MHz),ETSI (865…868 MHz),FCC (902…928 MHz) |
| Memory type | EEPROM |
| Design | Smart Label |
| Construction size | 74 x 28 mm |
| Memory size | 56 Byte |
| Freely usable memory | 12 Byte |
| EPC memory | 24 byte |
| Temperature during read/write access | -40…+125 °C |
| Temperature outside detection range | -70…+125 °C |

