Product MA-M8-3/8-24UNF2A
Mounting Adapter
Ident. no.: 100050778- Female thread: M8 × 10 mm
- Male thread: 3/8” 24 UNF 2A
- Stainless steel, V4A

General data
| EAN | 4047101678543 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 68 g |
Mounting Adapter
Ident. no.: 100050778
| EAN | 4047101678543 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 68 g |
Select Country
Turck worldwide