Product  MA-M8-M6

Mounting Adapter

Ident. no.: 100050779
    • Female thread: M8 × 10 mm
    • Male thread: M6 × 10 mm
    • Stainless steel, V4A
#

General data

EAN 4047101678550
Customs tariff number 73269098900
Country of origin DE
Weight 101 g

Data Sheets

Select Country

Turck worldwide

to top