Product  MA-M8-M12

Mounting Adapter

Ident. no.: 100050781
    • Female thread: M8 × 10 mm
    • Male thread: M12 × 21 mm
    • Stainless steel, V4A
#

General data

EAN 4047101678574
Customs tariff number 73269098900
Country of origin DE
Weight 113 g

Data Sheets

Brochure/Folder/Flyer (BRO)

Select Country

Turck worldwide

to top