Product MA-M8-M20
Mounting Adapter
Ident. no.: 100050783- Female thread: M8 × 10 mm
- Male thread: M20 × 34 mm
- Stainless steel, V4A

General data
| EAN | 4047101678598 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 160 g |
Mounting Adapter
Ident. no.: 100050783
| EAN | 4047101678598 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 160 g |
Select Country
Turck worldwide