Product MA-M8-M24
Mounting Adapter
Ident. no.: 100050784- Female thread: M8 × 10 mm
- Male thread: M24 × 40 mm
- Stainless steel, V4A

General data
| EAN | 4047101678604 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 249 g |
Mounting Adapter
Ident. no.: 100050784
| EAN | 4047101678604 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 249 g |
Select Country
Turck worldwide