Product MA-M8-M30
Mounting Adapter
Ident. no.: 100050785- Female thread: M8 × 10 mm
- Male thread: M30 × 45 mm
- Stainless steel, V4A

General data
| EAN | 4047101678611 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 340 g |
Mounting Adapter
Ident. no.: 100050785
| EAN | 4047101678611 |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 340 g |
Select Country
Turck worldwide