Product  MAGKIT-QR20

Mounting Accessories

Mounting magnet for mounting the QR20 housing

Ident. no.: 100051844
    • High magnetic holding force
    • Includes two mounting screws
    • The magnetic mount for the sensor offers a flexible mounting option. Permanent and operationally secure fixing depends on the application conditions and must be evaluated by the user.
    • 330-N holding force was determined on a flat, polished plate made of St37 with a thickness of 10 mm when pulling the magnet vertically at room temperature
#

General data

EAN 4047101692174
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85051110990
Country of origin DE
Weight 143 g

Technical Data

Accessory type Mounting adapter
For use with Inclinometers

Data Sheets

Select Country

Turck worldwide

to top