Product SI15-K30-Y1X
Inductive Sensor
Slot-type
Ident. no.: 1007601- Slot sensor, height 30 mm
- Plastic, PBT‐GF30‐V0
- DC 2-wire, nom. 8.2 VDC
- Output acc. to DIN EN 60947-5-6 (NAMUR)
- Cable connection
- ATEX category II 2 G, Ex Zone 1
- ATEX category II 1 D, Ex Zone 20
- SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
- SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1

General data
| EAN | 4047101061390 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 9026104000 |
| Country of origin | DE |
| Weight | 180 g |
Technical Data
| Design | Slot sensor |
| Construction size | 48 x 60 x 30 mm, K30 |
| Slot width | 15 mm |
| Operating voltage | Nom. 8.2 VDC |
| Output function | NAMUR |
| Switching frequency | 0.50 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc |
Data Sheets
Approval/Declaration
CAD File
Catalog (CAT)
EPLAN Electric P8
SIL Declaration
Safety Manual
Functional accessories
|
IMX12-DI01-2S-2T-0/24VDC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; Ex-proof version; 2 transistor outputs; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580020 |

