Product  SI5-K09-Y1 0.5M

Inductive Sensor

Slot-type

Ident. no.: 10240
    • Height 9mm
    • Plastic, PBT‐GF30‐V0
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to DIN EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20 for temperatures up to +70 °C
    • SIL 2 acc. to IEC 61508
#

Data Sheets

Approval/Declaration

CAD File

Catalog

Product Catalog Pages

SIL Declaration

Safety Manual

Functional accessories

7580020

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top