Product NI4-S12-AZ31X 7M
Inductive Sensor
Ident. no.: 1302297- Threaded barrel, M12 x 1
- Plastic, PA12‐GF30
- AC 2-wire, 20…250 VDC
- DC 2-wire, 10…300 VDC
- NO contact
- Cable connection
General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 4 mm |
Mounting | Non-flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Cable |
Cable length (L) | 7.0 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |