Product BI2-GT12-AZ33X-B3131/S34
Inductive sensor
Ident. no.: 1304082- Threaded barrel, M12 x 1
- Chrome-plated brass

General data
EAN | 4047101065596 |
Customs tariff number | 85365080 |
Country of origin | DE |
Weight | 0 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Mounting | Flush |
Housing material | Metal, CuZn, Chrome-plated |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Individual data sheet
Product Catalog Pages
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |