Product BI2-GT12-RZ33X-B3131/S34
Inductive Sensor
Resistant to Magnetic Fields
Ident. no.: 1314095- M12 × 1 threaded barrel
- Brass, PTFE coated
- AC 2-wire, 20…250 VAC
- DC 2-wire, 10…300 VDC
- NC contact
- 1/2" male connector

General data
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | 20…250 VAC / 10…300 VDC |
Output function | NC contact, 2-wire |
Switching frequency | 0.020 kHz |
Electrical connection | Connector, 1/2″ |
Housing material | Metal, CuZn, PTFE-coated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Resistant to magnetic fields, PTFE-coated |
Mounting accessories
![]() |
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 |