Product BI15R-Q14-AP6X2-0.2-RS4T
Inductive Sensor
Ring Sensor
Ident. no.: 1406292- Rectangular, height 14 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 49.93 g |
Technical Data
| Design | Ring sensor |
| Construction size | 52 x 30 x 14 mm, Q14 |
| Inside ring diameter D | 15.1 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.0080 kHz |
| Electrical connection | Cable |
| Cable length (L) | 0.20 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Ring sensor, static output |

