Product BI20R-Q14-AN6X2
Inductive Sensor
Ring Sensor
Ident. no.: 1406320- Rectangular, height 14 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, NPN output
- Cable connection

General data
| EAN | 4047101068863 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 105 g |
Technical Data
| Design | Ring sensor |
| Construction size | 52 x 30 x 14 mm, Q14 |
| Inside ring diameter D | 20.1 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, NPN |
| Switching frequency | 0.0080 kHz |
| Electrical connection | Cable |
| Cable length (L) | 2.0 m |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Ring sensor, static output |

