Product BI30R-Q20-AP6X2-H1741
Inductive Sensor
Ring Sensor
Ident. no.: 1407503- Rectangular, height 20 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101308228 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 68 g |
Technical Data
Design | Ring sensor |
Construction size | 68 x 40 x 20 mm, Q20 |
Inside ring diameter D | 30.1 mm |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 0.0080 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP65 |
Special features | Ring sensor, static output |