Product BI50R-Q80-AP6X2-H1141
Inductive Sensor
Ring Sensor
Ident. no.: 1407530- Rectangular, height 40 mm
- Plastic, PBT‐GF30‐V0
- Static output behaviour
- Output pulse length min. 100 ms
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101068993 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8504408500 |
| Country of origin | DE |
| Weight | 328 g |
Technical Data
| Design | Ring sensor |
| Construction size | 92 x 80 x 40 mm, Q80 |
| Inside ring diameter D | 50 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.010 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT-GF30-V0 |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Special features | Ring sensor, static output |

