Product NI60R-
Inductive Sensor
Ring Probe
Ident. no.: 1430202- Rectangular, height 32 mm
- Plastic, ABS
- Modular mounting with the S32SR-AP44X-S1131 or S32SR-VP44X switching amplifier

General data
| EAN | 4047101069211 |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 427 g |
Technical Data
| Design | Ring sensor |
| Construction size | 95 x 100 x 32 mm, S32 |
| Inside ring diameter D | 60 mm |
| Operating voltage | 10…55 VDC |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
| Special features | Ring sensor, static output |
Mounting accessories
|
ADAPTER CABLE RING 1.6M
Adapter cable enables separate mounting of ring probe and switching amplifier; coax cable: RG58 C/U 50 Ohm |
14306 |

