Product NI40F-S32SR-AP44X-S1131
Inductive Sensor
Rectangular Sensor
Ident. no.: 1440004- Rectangular, height 32 mm
- Plastic, ABS
- Static output behavior
- Sensitivity adjusted via potentiometer
- Modular design, ring probe and switching amplifier also separately mountable
- Output pulse length min. 100 ms
- DC 3-wire, 10…55 VDC
- NO contact, PNP output
- Connector, SOURIAU

General data
| EAN | 4047101069303 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536908585 |
| Country of origin | DE |
| Weight | 952 g |
Technical Data
| Design | Rectangular |
| Construction size | 175 x 100 x 32 mm, S32SR |
| Rated switching distance | 40 mm |
| Operating voltage | 10…55 VDC |
| Output function | NO contact, PNP |
| Switching frequency | 0.0080 kHz |
| Electrical connection | Connector, SOURIAU |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
| Special features | Ring sensor, static output |
Mounting accessories
|
ADAPTER CABLE RING 1.6M
Adapter cable enables separate mounting of ring probe and switching amplifier; coax cable: RG58 C/U 50 Ohm |
14306 |

