Product S32SR-VP44X-H1141
Inductive Sensor
Amplifier for Ring Probe
Ident. no.: 1440014- Rectangular, height 32 mm
- Plastic, ABS
- Static output behaviour
- Sensitivity adjusted via potentiometer
- Modular design, mountable with different ring probes Ø 10, 20, 40 and 65 mm
- Output pulse length min. 100 ms
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101199901 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 317 g |
Technical Data
| Design | Ring amplifier |
| Construction size | 74 x 100 x 32 mm, S32 |
| Operating voltage | 10…55 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.0080 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP65 |
| Special features | Ring sensor, static output |
Mounting accessories
|
ADAPTER CABLE RING 1.6M
Adapter cable enables separate mounting of ring probe and switching amplifier; coax cable: RG58 C/U 50 Ohm |
14306 |

