Product  ADAPTER CABLE RING 3M

Mounting Accessories

Adapter Cable

Ident. no.: 14839
    • Enables separate mounting of ring probe and switching amplifier
    • Coax cable: RG58 C/U 50 Ohm
#

General data

EAN 4047101069488
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 7616995190
Country of origin DE
Weight 180 g

Technical Data

Cable length (L) 3.0  m

Data Sheets

Select Country

Turck worldwide

to top