Product NI5-K11K-AN5X/5 1M
Inductive Sensor
Ident. no.: 1510610- Smooth barrel, Ø 11 mm
- Plastic, PA12‐GF30
- DC 3-wire, 4.75…5.25 VDC
- NO contact, NPN output
- TTL compatible
- Cable connection

General data
EAN | 4047101070453 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536698000 |
Country of origin | DE |
Weight | 51 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 11 mm |
Rated switching distance | 5 mm |
Mounting | Non-flush |
Operating voltage | 4.75…5.25 VDC |
Output function | NO contact, NPN |
Switching frequency | 1.50 kHz |
Electrical connection | Cable |
Cable length (L) | 1.0 m |
Housing material | Plastic, PA12-GF30 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |