Product BI1.5-EH6.5-0.2-Q20-2LU-H1141/S950
Inductive Sensor
For Differentiation Between Metals
Ident. no.: 1533010- Smooth barrel, Ø 6.5 mm
- Stainless steel, 1.4427 SO
- Analog
- 1 x analog output for amplitude evaluation
- 1 x analog output for phase evaluation
- M12 x 1 male connector

General data
EAN | 4047101248722 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 94 g |
Technical Data
Design | Smooth barrel |
Construction size | Ø 6.5 mm |
Mounting | Flush |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Cable length (L) | 0.20 m |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Differentiation of metals |