Product NI100R-S32XL-2LU-H1141/S950
Inductive Sensor
For Differentiation Between Metals
Ident. no.: 1534610- Rectangular, height 32 mm
- Plastic, POM
- Analog
- 1 x analog output for amplitude evaluation
- 1 x analog output for phase evaluation
- M12 x 1 male connector

General data
EAN | 4047101071801 |
eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
Customs tariff number | 7616995190 |
Country of origin | DE |
Weight | 1013 g |
Technical Data
Design | Ring sensor |
Construction size | 180 x 137.5 x 32 mm, S32XL |
Inside ring diameter D | 100 mm |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, POM |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Differentiation of metals |