Product DW2000-110-7E-H1441
Draw-Wire
Ident. no.: 1544543- Measuring range up to 2000 mm
- M12 connector
- Measuring principle: potentiometer
- Protection class: IP65 (Encoder)
- Analog output, 4…20 mA
- Supply voltage 12…30 VDC

General data
| EAN | 4047101256888 |
| eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
| Customs tariff number | 9031804000 |
| Country of origin | DE |
| Weight | 906 g |
Technical Data
| Design | Draw Wire |
| Measuring principle | Potentiometer |
| Measuring range | 2000 mm [78.74 in] |
| Operating voltage | 12…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Titanium anodized aluminium |
| Ambient temperature | -20…+60 °C |
| Protection class | IP65 |

