Product DW6000-155-8C-H1441
Draw-Wire
Analog
Ident. no.: 1544550- Measuring range up to 6000mm
- M12 connector
- Protection class: IP65 (Encoder)
- Analog output, 0…10V
- Supply voltage 12…30 VDC

General data
EAN | 4047101256956 |
eCl@ss-Code (V5.1.4): | 27270790 -/- Sensor for length, path (not classified) |
Customs tariff number | 9031804000 |
Country of origin | DE |
Weight | 1973 g |
Technical Data
Design | Draw Wire |
Measuring range | 6000 mm [236.22 in] |
Operating voltage | 12…30 VDC |
Output function | Analog output |
Voltage output | 0…10 V |
Electrical connection | Connector, M12 × 1 |
Housing material | Titanium anodized aluminium |
Ambient temperature | -20…+60 °C |
Protection class | IP65 |