Product RMW-9
Accessories
Measuring Wheel
For Solid Shaft Encoders
Ident. no.: 1544651- Measuring wheel for encoders
- For length measurement
- Circumference: 0.5 m
- Material: aluminum
- Surface: polyurethane, grooved
- D = 10 mm

General data
| EAN | 4047101257663 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 578 g |
Technical Data
| Technology | Accessories conventional encoder |
| Housing material | Aluminium |
| Ambient temperature | -30…+80 °C |

