Product RI-10S6S-2B1024-12M23
Incremental Encoder
Industrial Line
Ident. no.: 1544841- Servo flange, Ø 58 mm
- Solid shaft, Ø 6mm x 10mm
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- M23 male, 12-pin
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 1024 pulses per revolution

General data
| EAN | 4047101262063 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031804000 |
| Country of origin | DE |
| Weight | 402 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 6 |
| Flange diameter | Ø 58 mm |
| Flange type | Synchro flange |
| Resolution, incremental | 1024 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | Connector, M23 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |

