Product RI-10S6S-2B2048-H1181
Incremental Encoder
Industrial Line
Ident. no.: 1545209- Servo flange, Ø 58 mm
- Solid shaft, Ø 6mm x 10mm
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 2048 pulses per revolution

General data
EAN | 4047101268331 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 90314990000 |
Country of origin | DE |
Weight | 400 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 6 |
Shaft diameter D | 0.24 in |
Flange diameter | Ø 58 mm |
Flange type | Synchro flange |
Resolution, incremental | 2048 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |
Data Sheets
Catalog
Manual
Mounting accessories
![]() |
RA-BC-20-06-06
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 6 mm |
100048777 |
![]() |
RA-BC-20-06-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 8 mm |
100048778 |
![]() |
RA-BC-20-06-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048779 |
![]() |
RA-BC-E-20-06-10
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048786 |
![]() |
RA-SDC-30-06-10
Spring disc coupling Ø 30 mm; d1 = 6 mm, d2 = 10 mm |
100048791 |
![]() |
RA-SDC-30-06-06
Spring disc coupling Ø 30 mm; d1 = 6 mm, d2 = 6 mm |
100048790 |
![]() |
RA-HC-25-06-06
Aluminum helix coupling Ø 25 mm; d1 = 6 mm, d2 = 6 mm |
100048794 |
![]() |
RA-HC-25-06-10
Aluminum helix coupling Ø 25 mm; d1 = 6 mm, d2 = 10 mm |
100048795 |