Product RM-29S10R-9E28B-R3M12
Encoder
Ident. no.: 1545440- Absolute Shaft Encoder
- PROFINET
- Removable bus cover with male, 3 × M12
- Singleturn, resolution scalable to 16 bit (default 13-bit)
- Multiturn resolution max. 12 bit, scalable
General data
EAN | 4047101394115 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 9029108000 |
Country of origin | DE |
Weight | 759 g |
Technical Data
Technology | Optical |
Output type | Absolute multiturn |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 10 |
Flange diameter | Ø 63.5 mm |
Flange type | Rectangular flange |
Operating voltage | 10…30 VDC |
Communication protocol | PROFINET |
Electrical connection | Bus connection |
Housing material | Die-cast zinc |
Protection class housing | IP67 |