Product RI-04QA0S-4A100-C
Incremental Encoder
Industrial Line
Ident. no.: 1545617- Clamping flange, Ø 36.5mm
- Solid shaft with flat, Ø ¼” x 12.5 mm
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP50 on shaft side
- ‐20…+85 °C
- Max. 12000 rpm
- 5 VDC
- RS422 invertible
- Pulse frequency max. 200 kHz
- Cable connection
- 100 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031499000 |
| Country of origin | IN |
| Weight | 186.11 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D | 0.25 in |
| Flange diameter | Ø 36.5 mm |
| Flange type | Clamping flange |
| Resolution, incremental | 100 ppr |
| Output function | RS422, with inverted signals |
| Electrical connection | Cable |
| Housing material | Aluminum chromated |
| Ambient temperature | -20…+85 °C |
| Protection class shaft | IP50 |
| Protection class | IP65 |

