Product RI-12H12S1-2B256-H1181
Incremental Encoder
Industrial Line
Ident. no.: 1545641- Flange with tether arm for 40-75mm mounting diameters
- Hollow shaft, Ø 12 mm
- Optical measuring principle
- Shaft material: stainless steel
- IP67 rated on shaft side
- ‐30 …+85 °C (with flexible use of cable -20 …+85 °C)
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 256 pulses per revolution

General data
| EAN | 4047101414011 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031804000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 12 |
| Shaft diameter D | 0.5 in |
| Flange type | Flange with mounting element |
| Resolution, incremental | 256 ppr |
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -30…+85 °C |
| Protection class shaft | IP67 |
| Protection class | IP67 |

