Product RI-01T4F1-2A200-C
Incremental Encoder
Industrial Line
Ident. no.: 1545769- Synchro flange, Ø 24 mm
- Solid shaft, Ø 4mm × 10 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP50 on shaft side
- ‐20…+85 °C
- Max. 12000 rpm
- 8…30 VDC
- Cable connection, 8-pin
- Push-pull with inversion
- Pulse frequency max. 160 kHz
- 200 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9029108000 |
| Weight | 131.64 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 4 |
| Flange diameter | Ø 24 mm |
| Flange type | Synchro flange |
| Resolution, incremental | 200 ppr |
| Operating voltage | 8…30 VDC |
| Output function | Push-Pull/HTL, with inverted signals |
| Electrical connection | Cable |
| Housing material | Aluminium |
| Ambient temperature | -20…+85 °C |
| Protection class housing | IP64 |
| Protection class shaft | IP50 |

