Product RI-02C6S3-2D1000-C
Incremental Encoder
Industrial Line
Ident. no.: 1545919- Flange with torque stop, Ø 24 mm
- Blind hole hollow shaft, Ø 6 mm
- Maximum plug-in depth, 14 mm
- Optical measuring principle
- Shaft material: brass
- Protection class IP50 on shaft side
- ‐20…+85 °C
- Max. 12000 rpm
- 5…24 VDC
- Cable connection, 8-pin
- Push-pull 7272, with inversion
- Pulse frequency max. 160 kHz
- 1000 pulses per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Technical Data
Encoder line | Industrial-Line |
Technology | Accessories conventional encoder |
Output type | Incremental |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6 |
Flange diameter | Ø 24 mm |
Flange type | Flange with torque stop |
Resolution, incremental | 1000 ppr |
Operating voltage | 5…24 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Electrical connection | Cable |
Housing material | Aluminium |
Ambient temperature | -20…+85 °C |
Protection class housing | IP64 |
Protection class shaft | IP50 |