Product RM-36B10T-9E28B-R3M12
Absolute Rotary Encoder - Multiturn
Industrial Line
Ident. no.: 1545928- Protection class IP67 on shaft side
- -40…+80 °C
- Max. 3000 rpm
- PROFINET
- Removable bus cover with male, 3 × M12
- Singleturn, resolution scalable to 16 bit (default 13-bit)
- Multiturn resolution max. 12 bit, scalable
General data
| EAN | 4047101495287 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 9029108000 |
| Country of origin | DE |
| Weight | 249.66 g |
Technical Data
| Encoder line | Industrial-Line |
| Output type | Absolute multiturn |
| Operating voltage | 10…30 VDC |
| Communication protocol | PROFINET |
| Ambient temperature | -40…+80 °C |
| Protection class shaft | IP67 |

