Product  RA-43-E

Accessories

Slotted flex mount

For RI-43 Hollow Shaft Encoders

Ident. no.: 1545946
    • Slotted flex mount, reference diameter 119 mm
    • Laterally mounted at the encoder flange
    • For highly dynamic applications with axial and radial play
    • Material: stainless steel
    • Used for the RI-43 family of hollow shaft encoders
#

General data

eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 4016935010
Weight 1100 g

Technical Data

For use with Encoders
Housing material Stainless steel

Data Sheets

Select Country

Turck worldwide

to top