Product  RA-T

Accessories

Torque stop - long

For Hollow Shaft Encoders RI-05, RI-09, RS-07, RS48, RS-49, RS-53, RM-50, RM-51

Ident. no.: 1545949
    • Torque stop
    • Short version, reference diameter 42 mm
    • For low dynamic applications with restricted axial play and limited mounting space
    • Material: plastic
    • Kit includes: 1 M2.5mm screw
#

General data

eCl@ss-Code (V5.1.4): 27279090 -/- Sensor technology (not classified)
Customs tariff number 4016935010
Weight 4.54 g

Technical Data

For use with Encoders
Housing material Plastic

Data Sheets

Select Country

Turck worldwide

to top