Product RA-SA
Accessories
Single point tether arm
For Hollow Shaft Encoders RI12, RS-31, RS-33, RM-35, RM-36
Ident. no.: 1545951- Single point tether arm, reference diameter 80…170 mm
- Long version, flexible
- For low dynamic applications with axial and radial play
- Material: stainless steel
- Kit includes: 3 M3x6mm screws

General data
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 4016935010 |
| Country of origin | DE |
| Weight | 14 g |
Technical Data
| For use with | Encoders |
| Housing material | Stainless steel |

