Product BI15-CK40-VN4X2-H1141 W/BS2.1
Inductive Sensor
Ident. no.: 1550190- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- High luminance corner LEDs
- Optimum view on supply voltage and switching state from any position
- DC 4-wire, 10…65 VDC
- Changeover contact, NPN output
- M12 x 1 male connector
General data
EAN | 4047101073935 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080 |
Country of origin | DE |
Weight | 223 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Rated switching distance | 15 mm |
Mounting | Flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, NPN |
Switching frequency | 0.150 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF20-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |