Product RM-90B12E-9B28B-B2M12
Industrial Line
Ident. no.: 1562103- Flange with mounting element, Ø 63.5 mm
- Jack shaft, Ø 12 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on shaft side
- ‐40…+85 °C
- Max. 5000 rpm
- DeviceNet™
- Male 2 x M12
- Bus M12 Pin/BUS OUT M12 connector
- Singleturn, 16 bit resolution
- Multiturn, 12 bit resolution


