Product NI30-K40SR-VP4X2-B1141
Inductive Sensor
Ident. no.: 1565891- 2 cable entries (axial, radial)
- Ø 40 mm, smooth barrel
- Plastic, ABS
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- 7/8" male connector

General data
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 8536507000 |
| Country of origin | DE |
| Weight | 211.3 g |
Technical Data
| Rated switching distance | 30 mm |
| Operating voltage | 10…65 VDC |
| Output function | Complementary contact, PNP |
| Switching frequency | 0.10 kHz |
| Electrical connection | Connector, 7/8″ |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

