Product BI40-CP80-VP4X2-H1141
Inductive Sensor
Ident. no.: 1569702- Rectangular, height 41 mm
- Plastic, PBT‐GF30‐V0
- DC 4-wire, 10…65 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
EAN | 4047101075878 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080000 |
Country of origin | DE |
Weight | 318 g |
Technical Data
Design | Rectangular |
Construction size | 80 x 80 x 41 mm, CP80 |
Rated switching distance | 40 mm |
Mounting | Flush |
Operating voltage | 10…65 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.10 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF30-V0 |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |