Product P1-LI-QR14/Q17L
Accessories
Positioning Element
For Linear Position Sensors LI-QR14 and LI-Q17L
Ident. no.: 1590724- Free positioning element
- Installation up to 4mm away from the sensor.

General data
| EAN | 4047101248470 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 7616995190 |
| Country of origin | CN |
| Weight | 15 g |
Technical Data
| Housing material | Plastic |

