Product M4-QR24
Accessories
Protecting Ring and Shield Plate
For Encoders RI-QR24
Ident. no.: 1590919- Positioning element
- Hollow shaft, internal diameter 6 mm
- Incl. mounting option for shaft adapter

General data
EAN | 4047101292268 |
eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
Customs tariff number | 76169990990 |
Country of origin | DE |
Weight | 36 g |
Technical Data
Encoder line | Premium-Line |
Technology | Accessories contactless encoder |
Housing material | Aluminium |