Product RA7-QR24
Accessories
Adapter Sleeve
For Encoders RI-QR24
Ident. no.: 1590934- Adapter sleeve 1/4″
- Material: aluminum

General data
| EAN | 4047101287172 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 7616995190 |
| Country of origin | CN |
| Weight | 18 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Aluminium |

