Product SP1-QR24
Accessories
Shield Plate
For Encoders RI-QR24
Ident. no.: 1590938- Positioning element
- Hollow shaft, internal diameter 6 mm
- Incl. mounting option for shaft adapter

General data
| EAN | 4047101298024 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 31 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Aluminium |

