Product  M5-QR24

Accessories

Protecting Ring

For Encoders RI-EQR24

Ident. no.: 1590965
    • Outer diameter: 74 mm
    • Material: Plastic (PA 6 (polyamide 6)
#

General data

EAN 4047101323887
eCl@ss-Code (V5.1.4): 27279290 -/- Sensor accessories (not classified)
Customs tariff number 39269097900
Country of origin DE
Weight 35 g

Technical Data

Encoder line Premium-Line
Technology Accessories contactless encoder
Housing material Plastic

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top