Product RA3-EQR24
Accessories
Adapter Sleeve
For Encoders RI-QR24
Ident. no.: 1593020- Adapter sleeve 12 mm
- Stainless steel: 1.4404 V4A

General data
| EAN | 4047101335071 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 35 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

