Product  P2-RI-QR20

Accessories

Positioning Element

For Encoders RI-QR20

Ident. no.: 1593042
    • Positioning Element
    • Hollow shaft with ¼ inch inner diameter
    • Incl. mounting option for shaft adapter
#

General data

EAN 4047101421873
eCl@ss-Code (V5.1.4): 27279290 -/- Sensor accessories (not classified)
Customs tariff number 90319000000
Country of origin DE
Weight 19 g

Technical Data

Accessory type Positioning element
For use with Encoders
Housing material Plastic, PC
Ambient temperature -40…+85 °C
Protection class IP68/IP69K

Data Sheets

Select Country

Turck worldwide

to top